Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereou
Formats de fichiers supportés: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Béné Inox 210263-5X12

Expand Table
FR
1/5
Référence
REF
D [mm]
L [mm]
N [mm]
T [mm]
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
210263-4X6
M4
6
0.6
1.12
210263-4X10
M4
10
0.6
1.12
210263-4X12
M4
12
0.6
1.12
210263-4X16
M4
16
0.6
1.12
210263-4X20
M4
20
0.6
1.12
210263-4X25
M4
25
0.6
1.12
210263-4X30
M4
30
0.6
1.12
210263-5X6
M5
6
0.8
1.28
210263-5X8
M5
8
0.8
1.28
210263-5X10
M5
10
0.8
1.28
210263-5X12
M5
12
0.8
1.28
210263-5X16
M5
16
0.8
1.28
210263-5X20
M5
20
0.8
1.28
210263-5X25
M5
25
0.8
1.28
210263-5X30
M5
30
0.8
1.28
210263-5X35
M5
35
0.8
1.28
210263-6X6
M6
6
1.0
1.60
210263-6X8
M6
8
1.0
1.60
210263-6X10
M6
10
1.0
1.60
Show compressed display (63 products)
Numéro de commandebene_inox_210263-5X12
ShorttextVis sans tête fendue bout pointu - Inox A1 - DIN 553 - ISO 7434
Dernières modifications12.05.2023 06:32:32
Unité
Mots clés

Classifications

CNS

CNSERPBASE Object Properties

Standards

DIN-5x-55x-DIN 553 DIN 553
ISO-7x-74x-ISO 7434 ISO 7434